Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    APC Replacement Battery Cartridge #133

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Overview
      Model Name
      APC Replacement Battery Cartridge #133
      Includes
      All required connectors , Battery recycling guide , Installation guide , Metallic battery tray or enclosure , Reusable packaging
      Standard Lead Time
      Usually in Stock
      Product Distribution
      Afghanistan , Albania , Algeria , Andorra , Angola , Anguilla , Antigua And Barbuda , Argentina , Armenia , Aruba , Australia , Austria , Azerbaijan , Bahrain , Bangladesh , Barbados , Belarus , Belgium , Belize , Benin , Bhutan , Bolivia , Bosnia And Herzegovina , Botswana , Brazil , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Canada , Cayman Islands , Central African Republic , Chad , Chile , China , Colombia , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cook Islands , Costa Rica , Cote D'Ivoire , Croatia , Cuba , Cyprus , Czech Republic , Denmark , Djibouti , Dominican Republic , East Timor , Ecuador , Egypt , El Salvador , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Falkland Islands (Malvinas) , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Guatemala , Guinea , Guyana , Honduras , Hong Kong , Hungary , Iceland , India , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jamaica , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Malawi , Malaysia , Mali , Malta , Mauritania , Mexico , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , Netherlands Antilles , New Zealand , Nicaragua , Niger , Nigeria , Norway , Oman , Pakistan , Panama , Papua New Guinea , Paraguay , Peru , Philippines , Poland , Portugal , Puerto Rico , Romania , Russian Federation , Rwanda , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Switzerland , Taiwan , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Trinidad And Tobago , Tunisia , Turkey , Turkmenistan , Uganda , Ukraine , United Arab Emirates , United States , Uruguay , Uzbekistan , Venezuela , Viet Nam , VIRGIN ISLANDS (UNITED STATES) , Western Sahara , Yemen , Zambia , Zimbabwe
      Batteries & Runtime
      Battery Volt-Amp-Hour Capacity
      432
      Battery Type
      Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
      Battery mounting
      Enclosed battery cartridge
      3 - 5
      Included Battery Modules
      0
      Battery Slots Empty
      0
      RBC Quantity
      1
      Physical
      Net Weight
      26.32 lbs (11.96 kg)
      Maximum Height
      3.26 inches (83.0 mm)
      Maximum Width
      8.5 inches (216.0 mm)
      Maximum Depth
      13.5 inches (343.0 mm)
      Shipping Weight
      27.72 lbs (12.6 kg)
      Shipping Width
      14.5 inches (368.0 mm)
      Shipping Height
      6.0 inches (152.0 mm)
      Shipping Depth
      19.5 inches (495.0 mm)
      Rack Height
      0 U
      Color
      Black
      Units per Pallet
      20.0
      Environmental
      Operating Environment
      32 - 104 °F (0 - 40 °C)
      Operating Relative Humidity
      0 - 95 %
      Operating Elevation
      0-10000 feet (0-3000 meters)
      Storage Temperature
      5 - 113 °F (-15 - 45 °C)
      Storage Relative Humidity
      0 - 95 %
      Storage Elevation
      0-50000 feet (0-15000 meters)
      Conformance
      Standard warranty
      1 year repair or replace
      Sustainable Offer Status
      RoHS
      Compliant
      REACH
      REACH: Contains No SVHCs
    • Documents and Downloads

      Language
      • English
      Instruction Sheet
      Date
      Size
      Add to My Documents
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.