Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Rack PDU, Basic, Zero U, 20A, 120V, (14)5-15

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    Rack PDU, Basic, Zero U, 20A, 120V, (14)5-15
    Includes
    Rack Mounting brackets , Toolless Mounting Kit , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Aruba , Bahamas , Barbados , Bermuda , Brazil , Canada , Colombia , Costa Rica , Dominica , Dominican Republic , Ecuador , El Salvador , Grenada , Guadeloupe , Guatemala , Haiti , Honduras , Jamaica , Martinique , Mexico , Netherlands Antilles , Nicaragua , Panama , Puerto Rico , SAINT KITTS AND NEVIS , SAINT VINCENT AND THE GRENADINES , Taiwan , Trinidad And Tobago , Turks And Caicos Islands , United States , Venezuela
    Output
    Nominal Output Voltage
    120V
    Maximum Total Current Draw per Phase
    20 A
    Output Connections
    (14) NEMA 5-15R (Battery Backup)
    Always on Outlets
    0
    Overload Protection
    Yes
    Input
    Nominal Input Voltage
    100V , 120V
    Input Frequency
    50/60 Hz
    Regulatory Derated Input Current (North America)
    16 A
    Input Connections
    NEMA L5-20P
    Cord Length
    12 feet (3.66 meters)
    Number of Power Cords
    1
    Acceptable Input Voltage
    90-132 VAC
    Maximum Line Current per phase
    20 A
    Maximum Input Current per phase
    20 A
    Load Capacity
    2400 VA
    Physical
    Net Weight
    4.82 lbs (2.21 kg)
    Maximum Height
    24.0 inches (610.0 mm)
    Maximum Width
    1.67 inches (42.0 mm)
    Maximum Depth
    1.75 inches (44.0 mm)
    Shipping Weight
    6.4 lbs (2.92 kg)
    Shipping Height
    25.5 inches (648.0 mm)
    Shipping Width
    7.0 inches (178.0 mm)
    Shipping Depth
    6.0 inches (152.0 mm)
    Color
    Black
    Environmental
    Operating Environment
    32 - 113 °F (0 - 45 °C)
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-10000 feet (0-3000 meters)
    Storage Temperature
    -13 - 149 °F (-25 - 65 °C)
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-50000 feet (0-15000 meters)
    Conformance
    Approvals
    CSA , UL Listed , cUL Listed
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Date 6/13/18
    Size 375.3 KB
    CAD
    Date
    Size
    Add to My Documents
    AP9551 - Rack PDU, Basic
    Date 3/18/16
    Size 73.8 KB
    Date 3/18/16
    Size 221.8 KB
    Brochure
    Date
    Size
    Add to My Documents
    Certificate
    Date
    Size
    Add to My Documents
    Date 5/23/18
    Size 97.8 KB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 6/15/18
    Size 153.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.