USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all NetBotz Sensors
Schneider Eletric AP9335TH Picture

AP9335TH

Schneider Eletric AP9335TH Picture
AP9335TH

APC Temperature & Humidity Sensor

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Description
    Universal sensor that monitors temperature and humidity in your Data Center or Network Closet.
    Model Name
    APC Temperature & Humidity Sensor
    Includes
    Humidity sensor , Installation guide , Temperature Sensor
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Afghanistan , Albania , Algeria , Andorra , Angola , Anguilla , Antigua And Barbuda , Argentina , Armenia , Aruba , Australia , Austria , Azerbaijan , Bahamas , Bahrain , Bangladesh , Barbados , Belarus , Belgium , Belize , Benin , Bermuda , Bhutan , Bolivia , Bosnia And Herzegovina , Botswana , Brazil , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cameroon , Canada , Cayman Islands , Central African Republic , Chad , Chile , China , Colombia , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cook Islands , Costa Rica , Cote D'Ivoire , Croatia , Cuba , Cyprus , Czech Republic , Denmark , Djibouti , Dominica , Dominican Republic , East Timor , Ecuador , Egypt , El Salvador , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Falkland Islands (Malvinas) , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Grenada , Guadeloupe , Guatemala , Guinea , Guyana , French Guiana , Haiti , Honduras , Hong Kong , Hungary , Iceland , India , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jamaica , Japan , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Madagascar , Malawi , Malaysia , Mali , Malta , Martinique , Mauritania , Mauritius , Mayotte , Mexico , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , Netherlands Antilles , New Zealand , Nicaragua , Niger , Nigeria , Norway , Oman , Pakistan , Panama , Papua New Guinea , Paraguay , Peru , Philippines , Poland , Portugal , Puerto Rico , Reunion , Romania , Russian Federation , Rwanda , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Switzerland , Taiwan , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Trinidad And Tobago , Tunisia , Turkey , Turkmenistan , Turks And Caicos Islands , Uganda , Ukraine , United Arab Emirates , United States , Uruguay , Uzbekistan , Venezuela , Viet Nam , VIRGIN ISLANDS (UNITED STATES) , Western Sahara , Yemen , Zambia , Zimbabwe
    Physical
    Net Weight
    0.4 lbs (0.18 kg)
    Maximum Height
    0.26 inches (6.0 mm)
    Maximum Width
    0.2 inches (5.0 mm)
    Maximum Depth
    0.2 inches (5.0 mm)
    Shipping Weight
    0.6 lbs (0.29 kg)
    Shipping Height
    0.4 inches (10.0 mm)
    Shipping Width
    10.0 inches (254.0 mm)
    Shipping Depth
    6.0 inches (152.0 mm)
    Color
    Black
    Environmental
    Operating Environment
    32 - 131 °F (0 - 55 °C)
    Storage Temperature
    5 - 149 °F (-15 - 65 °C)
    Operating Relative Humidity
    0 - 95 %
    Storage Relative Humidity
    0 - 95 %
    Operating Elevation
    0-10000 feet (0-3000 meters)
    Storage Elevation
    0-50000 feet (0-15000 meters)
    Conformance
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    APC™ DIN Rail - Control Panel Mounting Uninterruptable Power Supply (Version 1.0)
    Rack Power Distribution Unit (PDU) Pocket Guide (Version 2)
    UPS Network Management Card 2 Brochure (Version 9)
    User guide
    Date
    Size
    Add to My Documents
    Environmental Monitoring Unit : Environmental Manager Expansion Module Installation v.3.0 (Manual) (Version 0)
    Temperature/Humidity Sensors (AP9335TH) Installation Instructions (Version 0)
    Brochure
    Date
    Size
    Add to My Documents
    Smart-UPS Industrial Brochure for Intelligent Transportation System (Version 4)
    Smart-UPS Industrial Solution Guide (Version 3)
    Specification guide
    Date
    Size
    Add to My Documents
    NetBotz Compatibility Matrix (Version 8)
    Date 3/5/19
    Size 428.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /