Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Rack PDU 2G, Switched, ZeroU, 17.2kW, 208V, (20) C13, (12)C19

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Description
    APC Switched Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and active monitoring. Remote outlet level controls allow power on/off functionality for power recycling to remotely reboot equipment and restrict unauthorized use of individual outlets. Power sequencing delays allow users to define the order in which to power up or down attached equipment. Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding. Current metering provides real-time remote monitoring of connected loads. Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and low profile circuit breakers. User-defined alarms warn of potential circuit overloads before critical IT failures occur. Users can access, configure, and control Switched Rack PDUs through secure Web, SNMP, or Telnet Interfaces and is complimented by APC Centralized Management platforms using InfraStruxure Central, Capacity Manager and Change Manager.
    Model Name
    Rack PDU 2G, Switched, ZeroU, 17.2kW, 208V, (20) C13, (12)C19
    Includes
    Installation guide , Rack Mounting brackets , Safety guide , Serial configuration cable
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Canada , United States
    Output
    Nominal Output Voltage
    208V
    Maximum Total Current Draw per Phase
    48 A
    Output Connections
    (12) IEC 320 C19 (Battery Backup) , (20) IEC 320 C13 (Battery Backup)
    Always on Outlets
    0
    Overload Protection
    Yes
    Input
    Nominal Input Voltage
    208 3PH
    Input Frequency
    50/60 Hz
    Regulatory Derated Input Current (North America)
    48 A
    Input Connections
    IEC 309 60A 3P+PE
    Cord Length
    6 feet (1.83 meters)
    Number of Power Cords
    1
    Maximum Line Current per phase
    48 A
    Maximum Input Current per phase
    60 A
    Load Capacity
    17300 VA
    Physical
    Net Weight
    35.0 lbs (15.88 kg)
    Maximum Height
    72.0 inches (1829.0 mm)
    Maximum Width
    4.37 inches (111.0 mm)
    Maximum Depth
    2.0 inches (51.0 mm)
    Shipping Weight
    44.0 lbs (19.96 kg)
    Shipping Height
    84.6 inches (2149.0 mm)
    Shipping Width
    8.7 inches (221.0 mm)
    Shipping Depth
    4.41 inches (112.0 mm)
    Color
    Black
    Environmental
    Operating Environment
    32 - 113 °F (0 - 45 °C)
    Operating Relative Humidity
    5 - 95 %
    Operating Elevation
    0-10000 feet (0-3000 meters)
    Storage Temperature
    -13 - 149 °F (-25 - 65 °C)
    Storage Relative Humidity
    5 - 95 %
    Storage Elevation
    0-50000 feet (0-15000 meters)
    Conformance
    Approvals
    EN 55022 Class A , EN 55024 , EN 61000-3-2 , EN 61000-3-3 , FCC Part 15 Class A , ICES-003 , UL Listed , VCCI Class A , cUL Listed
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
    Battery Directive
    Compliant
    Battery Notes
    Battery Notes
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    CAD
    Date
    Size
    Add to My Documents
    AP8966 - RACK PDU 2G, Switched, Zero U, 17.2 kW, 208V, (20)C13, 12(C19)
    Specification guide
    Date
    Size
    Add to My Documents
    Date 5/18/18
    Size 36.9 KB
    Certificate
    Date
    Size
    Add to My Documents
    Date 9/18/17
    Size 608.3 KB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    End of life manual
    Date
    Size
    Add to My Documents
    Date 6/15/18
    Size 361.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.