Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Cord Retention Bracket for NEMA rPDUs (AP8000 Series)

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    Cord Retention Bracket for NEMA rPDUs (AP8000 Series)
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Bahamas , Barbados , Belize , Bermuda , Bolivia , Brazil , Canada , Cayman Islands , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guatemala , Guyana , Haiti , Honduras , Jamaica , Japan , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Maximum Total Current Draw per Phase
    0 A
    Always on Outlets
    0
    Input
    Number of Power Cords
    0
    Maximum Line Current per phase
    0 A
    Maximum Input Current per phase
    0 A
    Load Capacity
    0 VA
    Physical
    Net Weight
    0.62 lbs (0.29 kg)
    Maximum Height
    17.52 inches (445.0 mm)
    Maximum Width
    1.5 inches (38.0 mm)
    Maximum Depth
    3.01 inches (77.0 mm)
    Shipping Weight
    1.06 lbs (0.48 kg)
    Shipping Height
    14.57 inches (370.0 mm)
    Shipping Width
    4.25 inches (108.0 mm)
    Shipping Depth
    2.25 inches (57.0 mm)
    Color
    Black
    Environmental
    Operating Relative Humidity
    -- %
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.