Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Rack PDU Extender, Basic, 2U, 30A, 120V, (12)5-20

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    Rack PDU Extender, Basic, 2U, 30A, 120V, (12)5-20
    Includes
    Installation guide , Rack Mounting brackets
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Bahamas , Barbados , Belize , Bermuda , Bolivia , Brazil , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guadeloupe , Guatemala , Guyana , French Guiana , Haiti , Honduras , Jamaica , Madagascar , Martinique , Mauritius , Mayotte , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , Reunion , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , Turks And Caicos Islands , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Nominal Output Voltage
    120V
    Maximum Total Current Draw per Phase
    24 A
    Output Connections
    (12) NEMA 5-20R (Battery Backup)
    Always on Outlets
    0
    Input
    Nominal Input Voltage
    200V , 208V
    Input Frequency
    50/60 Hz
    Regulatory Derated Input Current (North America)
    24 A
    Input Connections
    NEMA L14-30P
    Cord Length
    28 feet (8.53 meters)
    Number of Power Cords
    1
    Maximum Line Current per phase
    0 A
    Maximum Input Current per phase
    30 A
    Load Capacity
    5760 VA
    Physical
    Net Weight
    14.0 lbs (6.36 kg)
    Maximum Height
    3.5 inches (89.0 mm)
    Maximum Width
    17.2 inches (437.0 mm)
    Maximum Depth
    3.5 inches (89.0 mm)
    Shipping Weight
    16.0 lbs (7.27 kg)
    Shipping Height
    6.0 inches (152.0 mm)
    Shipping Width
    20.5 inches (521.0 mm)
    Shipping Depth
    20.5 inches (521.0 mm)
    Color
    Black
    Environmental
    Operating Environment
    32 - 113 °F (0 - 45 °C)
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-10000 feet (0-3000 meters)
    Storage Temperature
    -13 - 149 °F (-25 - 65 °C)
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-50000 feet (0-15000 meters)
    Conformance
    Approvals
    CSA C22.2 No. 107.1 , UL 1778 , UL Listed , cUL Listed
    Standard warranty
    2 years repair or replace
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Basic Rack PDU (Manual)
    Date 2/20/17
    Size 419 KB
    Date 2/20/17
    Size 416.9 KB
    CAD
    Date
    Size
    Add to My Documents
    AP7582 - Rack PDU, Basic
    Date 3/18/16
    Size 100.2 KB
    Date 3/18/16
    Size 543 KB
    Brochure
    Date
    Size
    Add to My Documents
    Date 6/8/18
    Size 2.5 MB
    Certificate
    Date
    Size
    Add to My Documents
    UL Canada,UL Listed
    Date 3/1/17
    Size 450.3 KB
    Date 3/1/17
    Size 4.3 KB
    Date 9/18/17
    Size 558.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.