Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Rack PDU, Basic, Zero U, 14.4kW, 208 V, (6) C19 & (3) C13

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    Rack PDU, Basic, Zero U, 14.4kW, 208 V, (6) C19 & (3) C13
    Includes
    Installation guide , Rack Mounting brackets , Toolless Mounting Kit
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Aruba , Bahamas , Barbados , Bermuda , Canada , Colombia , Costa Rica , Dominica , Dominican Republic , Ecuador , El Salvador , Grenada , Guadeloupe , Guatemala , Haiti , Honduras , Jamaica , Martinique , Mexico , Netherlands Antilles , Nicaragua , Panama , Puerto Rico , SAINT KITTS AND NEVIS , SAINT VINCENT AND THE GRENADINES , Taiwan , Trinidad And Tobago , Turks And Caicos Islands , United States , Venezuela
    Output
    Nominal Output Voltage
    208V
    Maximum Total Current Draw per Phase
    20 A
    Output Connections
    (3) IEC 320 C13 (Battery Backup) , (6) IEC 320 C19 (Battery Backup)
    Always on Outlets
    0
    Overload Protection
    Yes
    Input
    Nominal Input Voltage
    208 3PH
    Input Frequency
    47 - 63 Hz
    Regulatory Derated Input Current (North America)
    40 A
    Input Connections
    CS8365
    Cord Length
    6 feet (1.83 meters)
    Number of Power Cords
    1
    Maximum Line Current per phase
    40 A
    Maximum Input Current per phase
    50 A
    Load Capacity
    0 VA
    Physical
    Net Weight
    15.95 lbs (7.25 kg)
    Maximum Height
    36.5 inches (927.0 mm)
    Maximum Width
    2.16 inches (55.0 mm)
    Maximum Depth
    3.46 inches (88.0 mm)
    Shipping Weight
    19.25 lbs (8.75 kg)
    Shipping Height
    41.5 inches (1054.0 mm)
    Shipping Width
    11.25 inches (286.0 mm)
    Shipping Depth
    2.75 inches (70.0 mm)
    Color
    Black
    Environmental
    Operating Environment
    23 - 113 °F (-5 - 45 °C)
    Operating Relative Humidity
    5 - 95 %
    Operating Elevation
    0-10000 feet (0-3000 meters)
    Storage Temperature
    -13 - 149 °F (-25 - 65 °C)
    Storage Relative Humidity
    5 - 95 %
    Storage Elevation
    0-50000 feet (0-15000 meters)
    Conformance
    Approvals
    CSA C22.2 No. 60950-1-03 , METI Denan , UL 60950-1 , UL Listed , cUL Listed
    Standard warranty
    2 years repair or replace
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    AP7567 - Rack PDU, Basic
    Date 2/4/16
    Size 112.7 KB
    Date 2/4/16
    Size 383.5 KB
    AP7567 - Rack PDU, Basic
    Date 2/4/16
    Size 173.4 KB
    Date 2/4/16
    Size 362.9 KB
    Certificate
    Date
    Size
    Add to My Documents
    Date 9/18/17
    Size 558.6 KB
    Date 5/23/18
    Size 97.8 KB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 5/18/18
    Size 74.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.