Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

APC KVM Console Extender

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Description
    Extends local access to your Multi-Platform Analog KVM console (AP5201, AP5202) up to 500 feet/152 meters.
    Model Name
    APC KVM Console Extender
    Includes
    Power adapter , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Canada , United States
    Input
    Nominal Input Voltage
    120V
    Input Connections
    NEMA 5-15P
    Supported Hardware
    Panel Size
    0
    Brightness
    0 nits
    Pixel Pitch
    0.0
    Display Colors
    0
    LCD Power Consumption
    0 W
    Physical
    Net Weight
    1.75 lbs (0.8 kg)
    Maximum Height
    1.6 inches (41.0 mm)
    Maximum Width
    3.9 inches (99.0 mm)
    Maximum Depth
    3.2 inches (81.0 mm)
    Shipping Weight
    2.0 lbs (0.91 kg)
    Shipping Height
    2.0 inches (51.0 mm)
    Shipping Width
    5.0 inches (127.0 mm)
    Shipping Depth
    6.5 inches (165.0 mm)
    Minimum Mounting Depth
    0.0
    Maximum Mounting Depth
    0.0
    Rack Height
    0 U
    Color
    Black
    Units per Pallet
    0.0
    Vertical Posts
    0 gauge
    Front Door
    0 gauge
    Rear Door
    0 gauge
    Roof
    0 gauge
    EIA Mounting Rails
    0 gauge
    Side Panels
    0 gauge
    Environmental
    CFM
    0
    Operating Environment
    32 - 122 °F (0 - 50 °C)
    Operating Relative Humidity
    0 - 85 %
    Operating Elevation
    0-10000 feet (0-3000 meters)
    Storage Temperature
    -4 - 122 °F (-20 - 50 °C)
    Storage Relative Humidity
    0 - 85 %
    Storage Elevation
    0-50000 feet (0-15000 meters)
    Conformance
    Approvals
    CE , FCC Part 15 Class A , TAA compliance
    Standard warranty
    2 years repair or replace
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.