Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric AP504LFI Picture

Range: I-Line Busway

Fittings

AP504LFI

Schneider Eletric AP504LFI Picture
Range: I-Line Busway

Fittings

AP504LFI

Busway - I-Line - elbow - 400A - 4W - front in - horiz - Al - 18x18in

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    2676.00 USD
Add to My Products Remove from My Products

  • Main
    Product or Component Type
    Elbow
    Range
    I-Line
    Complementary
    Rated Current
    400 A
    Busbar Material
    Aluminium busbar
    Integral Ground
    Without protection
    System Voltage
    600 V AC
    Phase
    3 phases
    Wiring Configuration
    4-wire
    Position
    Front inside
    Orientation
    Horizontal
    Length
    18 in
    Width
    18 in
    Ordering and shipping details
    Category
    20061 - AP 400A 4WIRE-COMM
    Discount Schedule
    PE8
    GTIN
    00785901489535
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    34.700000000000003
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    Date 12/13/17
    Size 177.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.