USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric AP306LFO Picture

View all I-Line Busway

I-Line Busway - AP306LFO

Fittings

Schneider Eletric AP306LFO Picture
View all I-Line Busway
I-Line Busway - AP306LFO
Fittings

Busway - I-Line - elbow - 600A - 3W - front out - horiz - Al - 18x18in

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    2348.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Elbow
    range of product
    I-Line
    Complementary
    [In] rated current
    600 A
    material
    Aluminium busbar
    protection type
    Without protection
    System Voltage
    600 V AC
    Phase
    3 phases
    wiring configuration
    3-wire
    installation direction
    Front outside
    installation direction
    Horizontal
    length
    18 in
    width
    18 in
    Ordering and shipping details
    Category
    20313 - AP 600A 3WIRE-COMM
    Discount Schedule
    PE8
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    38.410000000000004
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.