USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric AP304LFI Picture

View all I-Line Busway

I-Line Busway - AP304LFI

Fittings

Schneider Eletric AP304LFI Picture
View all I-Line Busway
I-Line Busway - AP304LFI
Fittings

Busway - I-Line - elbow - 400A - 3W - front in - horiz - Al - 18x18in

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    2174.00 USD
Add to My Products Remove from My Products

  • Main
    Product or Component Type
    Elbow
    Range
    I-Line
    Complementary
    Rated Current
    400 A
    Busbar Material
    Aluminium busbar
    Integral Ground
    Without protection
    System Voltage
    600 V AC
    Phase
    3 phases
    Wiring Configuration
    3-wire
    Position
    Front inside
    Orientation
    Horizontal
    Length
    18 in
    Width
    18 in
    Ordering and shipping details
    Category
    20311 - AP 400A 3WIRE-COMM
    Discount Schedule
    PE8
    GTIN
    00785901488910
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    32.380000000000003
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    Date 12/13/17
    Size 177.6 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.