Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric AP302GLFO Picture

Range: I-Line Busway

Fittings

AP302GLFO

Schneider Eletric AP302GLFO Picture
Range: I-Line Busway

Fittings

AP302GLFO

Busway - I-Line - elbow - 225A - 3W - grd - front out - horiz - Al - 18x18in

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    2232.00 USD
Add to My Products Remove from My Products

  • Main
    Product or Component Type
    Elbow
    Range
    I-Line
    Complementary
    Rated Current
    225 A
    Busbar Material
    Aluminium busbar
    Integral Ground
    50 percent capacity integral ground bus
    System Voltage
    600 V AC
    Phase
    3 phases
    Wiring Configuration
    3-wire
    Position
    Front outside
    Orientation
    Horizontal
    Length
    18 in
    Width
    18 in
    Ordering and shipping details
    Category
    20315 - AP W/GRD 225A 3WIRE-COMM
    Discount Schedule
    PE8
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    24.120000000000001
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.