Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric AP302GLFI Picture

Range: I-Line Busway

Fittings

AP302GLFI

Schneider Eletric AP302GLFI Picture
Range: I-Line Busway

Fittings

AP302GLFI

Busway - I-Line - elbow - 225A - 3W - grd - front in - horiz - Al - 18x18in

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    2234.00 USD
Add to My Products Remove from My Products

  • Main
    Product or Component Type
    Elbow
    Range
    I-Line
    Complementary
    Rated Current
    225 A
    Busbar Material
    Aluminium busbar
    Integral Ground
    50 percent capacity integral ground bus
    System Voltage
    600 V AC
    Phase
    3 phases
    Wiring Configuration
    3-wire
    Position
    Front inside
    Orientation
    Horizontal
    Length
    18 in
    Width
    18 in
    Ordering and shipping details
    Category
    20315 - AP W/GRD 225A 3WIRE-COMM
    Discount Schedule
    PE8
    GTIN
    00785901436843
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    26.75
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    Date 12/13/17
    Size 177.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.