USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric AP2530G10ST Picture

View all I-Line Busway

I-Line Busway - AP2530G10ST

Straights

Schneider Eletric AP2530G10ST Picture
View all I-Line Busway
I-Line Busway - AP2530G10ST
Straights

BUSWAY PLUGIN STRAIGHT LENGTH 10FT 3000A

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    17440.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Straight length
    range of product
    I-Line
    Complementary
    Line Rated Current
    3000 A
    short-circuit withstand
    125 kA
    material
    Aluminium busbar
    protection type
    50 percent capacity integral ground bus
    System Voltage
    600 V AC
    Phase
    3 phases
    wiring configuration
    4-wire
    trunking length
    10 ft
    Environment
    product certifications
    UL listed file E22182
    standards
    IEC 61439-2
    UL 857
    CSA C22.2 No 27 1997
    Ordering and shipping details
    Category
    20084 - AP2/AR2 3000A 4WIRE-INDL
    Discount Schedule
    PE8
    GTIN
    00785901062097
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    330.72000000000003
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 3/22/18
    Size 11.9 MB
    Digest 177 Sec. 12: Busway
    Date 10/11/18
    Size 1 MB
    Date 10/11/18
    Size 219 B
    Certificate
    Date
    Size
    Add to My Documents
    Date 12/13/17
    Size 177.6 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/31/18
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.