USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric AP1250 Picture
Discontinued

Schneider Eletric AP1250 Picture
Discontinued

APC Smart-UPS 1250 120V

Show more characteristics >
AP1250_APC  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC Smart-UPS 1250 120V
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Canada , United States
    Output
    Nominal Output Voltage
    120V
    Line Interactive
    Input
    Nominal Input Voltage
    120V
    Physical
    Net Weight
    53.0 lbs (24.1 kg)
    Shipping Weight
    56.0 lbs (25.46 kg)
    Environmental
    Audible noise at 1 meter from surface of unit
    0.000 dB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.