Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

35 to 100A CIRCUIT BREAKER MECHANICAL LUG KIT

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    37.20 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Mechanical lug
    accessory / separate part category
    Connection accessory
    quantity per set
    Set of 3
    circuit breaker type
    FA
    Complementary
    Line Rated Current
    35...100 A
    material
    Aluminium
    location of connection
    Downstream
    AWG gauge
    AWG 14...AWG 4 copper
    AWG 2...500 kcmil aluminium
    Environment
    product certifications
    CSA
    Ordering and shipping details
    Category
    01078 - DE2 MISC
    Discount Schedule
    DE2
    GTIN
    00785901060895
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    8.0000000000000002E-2
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    DINP, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    DIDP, which is known to the State of California to cause Birth Defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Suppl Digest 177 Sec. 03: Molded Case Circuit Breakers and Enclosures
    Suppl Digest 177 Sec. 11: Obsolescent and Obsolete Circuit Breakers
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 5/23/18
    Size 104.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.