Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

400A CIRCUIT BREAKER MECHANICAL LUG KIT

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    40.80 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Mechanical lug
    accessory / separate part category
    Connection accessory
    quantity per set
    Set of 1
    circuit breaker type
    LA-Frame
    Complementary
    Line Rated Current
    400 A
    material
    Aluminium
    location of connection
    Downstream
    Upstream
    AWG gauge
    AWG 14...AWG 1/0 copper
    AWG 1...600 kcmil aluminium/copper
    kcmil size
    600 kcmil
    Environment
    product certifications
    CSA
    UL
    Ordering and shipping details
    Category
    01078 - DE2 MISC
    Discount Schedule
    DE2
    GTIN
    00785901103738
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.25
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    DINP, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    DIDP, which is known to the State of California to cause Birth Defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Suppl Digest 177 Sec. 03: Molded Case Circuit Breakers and Enclosures
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 1/8/18
    Size 129.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.