Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

250A CIRCUIT BREAKER MECHANICAL LUG KIT

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    40.80 USD
Add to My Products Remove from My Products

  • Main
    range of product
    PowerPact R
    product or component type
    Mechanical lug
    accessory / separate part category
    Connection accessory
    quantity per set
    Set of 3
    Complementary
    product compatibility
    NS1600b...3200 Compact NS
    Line Rated Current
    250 A
    material
    Aluminium
    location of connection
    Downstream
    Upstream
    AWG gauge
    AWG 8...AWG 1/0 aluminium
    Environment
    product certifications
    CSA
    UL
    Ordering and shipping details
    Category
    01078 - DE2 MISC
    Discount Schedule
    DE2
    GTIN
    00785901101086
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.12
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.