USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric AL1200SN Picture

View all Industrial and Residential Circuit Breaker Enclosures

Industrial and Residential Circuit Breaker Enclosures - AL1200SN

Unstructured Data

Schneider Eletric AL1200SN Picture
View all Industrial and Residential Circuit Breaker Enclosures
Industrial and Residential Circuit Breaker Enclosures - AL1200SN
Unstructured Data

NEUTRAL ASSEMBLY 1200A

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    426.00 USD
Add to My Products Remove from My Products

  • Complementary
    Line Rated Current
    1200 A
    Ordering and shipping details
    Category
    00030 - IND CB ENCL NEMA 1,3R
    Discount Schedule
    DE1
    GTIN
    00785901185826
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    10.200000000000001
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    Date 11/15/17
    Size 350.6 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/24/18
    Size 0
    RoHs Declaration
    Date
    Size
    Add to My Documents
    Date 10/24/18
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.