Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric AL1200NA Picture

Range: LA, LH, Q4 Molded Case Circuit Breakers

Misc MCCB Accessories

AL1200NA

Schneider Eletric AL1200NA Picture
Range: LA, LH, Q4 Molded Case Circuit Breakers

Misc MCCB Accessories

AL1200NA

NA, NC, NE, NX MOULDED CASE CIRCUIT BREAKERs Mechanical Lug Kit - Obsolete

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    1648.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Powerpact
    product or component type
    Mechanical lug
    accessory / separate part category
    Connection accessory
    Complementary
    product compatibility
    PowerPact PowerPact
    Line Rated Current
    1200 A
    material
    Aluminium
    mounting mode
    Unit mount
    location of connection
    Downstream
    Upstream
    AWG gauge
    350...750 kcmil aluminium/copper
    kcmil size
    750 kcmil
    Environment
    product certifications
    CSA
    UL
    Ordering and shipping details
    Category
    01082 - ***OBSOLETE***CIRCUIT BRKR PRODUCTS
    Discount Schedule
    DE5A
    GTIN
    00785901368397
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1
    Returnability
    N
    Country of origin
    US
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Suppl Digest 177 Sec. 11: Obsolescent and Obsolete Circuit Breakers
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.