USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric AL100FD Picture

View all Class 9998 & 9999 Control Accessories

Class 9998 & 9999 Control Accessories - AL100FD

Sensor Products

Schneider Eletric AL100FD Picture
View all Class 9998 & 9999 Control Accessories
Class 9998 & 9999 Control Accessories - AL100FD
Sensor Products

35 TO 110A CIRCUIT BREAKER MECHANICAL LUG KIT

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    41.30 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Vigirex
    Square D
    product or component type
    Mechanical lug
    accessory / separate part category
    Connection accessory
    quantity per set
    Set of 3
    Complementary
    product compatibility
    Panelboard NF
    Vigi Vigirex
    Line Rated Current
    35...110 A
    material
    Aluminium
    fixing mode
    By screws
    location of connection
    Downstream
    Environment
    product certifications
    CSA
    Ordering and shipping details
    Category
    01078 - DE2 MISC
    Discount Schedule
    DE2
    GTIN
    00785901310990
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.10000000000000001
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Suppl Digest 177 Sec. 11: Obsolescent and Obsolete Circuit Breakers (Version 1.7)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    AL30FD, AL100FD, and CU100FD Lug Kits (Version 1)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/24/18
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.