Our Brands

Impact-Company-Logo-English Black-01-177x54

Schneider Electric USA Website

Welcome to our website.

Plug outlet, Linergy HK, 3P, 32A, 2 points, 4 mm², cable length 1000mm

AK5PC33L

Product availability: Stock - Normally stocked in distribution facility
Removable power sockets
The conventional free air thermal current is 32A
Panel easily upgradable
Multi-standard system of up to 160 A
Compactness with mounting plate version
arrow2_down

Sustainability

Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Learn more about Green Premium
Guide to assess a product’s sustainability
Well-being performance

REACh free of SVHC

notification_ok

Toxic heavy metal free

notification_ok

Mercury free

notification_ok

RoHS exemption information

Yes

REACh Regulation

REACh Declaration

EU RoHS Directive

Compliant

EU RoHS Declaration

China RoHS Regulation

China RoHS declaration

Pro-active China RoHS declaration (out of China RoHS legal scope)

WEEE

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.