Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric AK5PC331 Picture

Range: Linergy "Hot Plug" distribution

Linergy Hot plug Systems

AK5PC331

Schneider Eletric AK5PC331 Picture
Range: Linergy "Hot Plug" distribution

Linergy Hot plug Systems

AK5PC331

removable power sockets AK5 - 3P + Nc

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    25.20 USD
Add to My Products Remove from My Products

  • Main
    range
    Linergy
    product name
    HK
    product or component type
    Plug outlet
    poles description
    3P + Nc
    [Ith] conventional free air thermal current
    10 A (common mode)
    32 A
    I²t on activation
    200000 A².s
    number of points
    2
    number of cables
    1 cable(s) 0 in² (1.5 mm²)
    3 cable(s) 0.01 in² (4 mm²)
    cable length
    0.82 ft (0.25 m)
    quantity per set
    Set of 6
    Complementary
    [Ui] rated insulation voltage
    600 V conforming to UL
    690 V conforming to IEC 60439-1
    600 V conforming to CSA
    peak current
    25 kA
    electrical connection
    Connector
    width
    0.71 in (18 mm)
    height
    1.79 in (45.5 mm)
    depth
    1.5 in (38 mm)
    product weight
    0.11 lb(US) (0.05 kg)
    Environment
    standards
    IEC 60439
    product certifications
    DNV
    LROS (Lloyds register of shipping)
    CSA
    UL
    Ordering and shipping details
    Category
    22623 - PANEL BUS (AK5)
    Discount Schedule
    I11
    Nbr. of units in pkg.
    6
    Package weight(Lbs)
    2.9999999999999999E-2
    Returnability
    N
    Country of origin
    FR
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    CAD
    Date
    Size
    Add to My Documents
    LINERGY HK PRISE 2M CABLE
    Date 12/9/14
    Size 444.6 KB
    Date 12/9/14
    Size 609.1 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.