Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric AK5PC32LPH Picture

Range: Linergy "Hot Plug" distribution

Linergy Hot plug Systems

AK5PC32LPH

Schneider Eletric AK5PC32LPH Picture
Range: Linergy "Hot Plug" distribution

Linergy Hot plug Systems

AK5PC32LPH

removable power sockets AK5 - 2P

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    28.10 USD
Add to My Products Remove from My Products

  • Main
    range
    Linergy
    product name
    HK
    product or component type
    Plug outlet
    poles description
    2P
    [Ith] conventional free air thermal current
    32 A
    I²t on activation
    200000 A².s
    number of points
    1
    number of cables
    2 cable(s) 0.01 in² (4 mm²)
    cable length
    3.28 ft (1 m)
    quantity per set
    Set of 6
    Complementary
    [Ui] rated insulation voltage
    600 V conforming to UL
    690 V conforming to IEC 60439-1
    600 V conforming to CSA
    peak current
    25 kA
    width
    0.35 in (9 mm)
    height
    1.79 in (45.5 mm)
    depth
    1.5 in (38 mm)
    product weight
    0.09 lb(US) (0.04 kg)
    Environment
    standards
    IEC 60439
    product certifications
    CSA
    DNV
    LROS (Lloyds register of shipping)
    UL
    Ordering and shipping details
    Category
    22623 - PANEL BUS (AK5)
    Discount Schedule
    I11
    GTIN
    00785901408970
    Nbr. of units in pkg.
    6
    Package weight(Lbs)
    5.0000000000000003E-2
    Returnability
    N
    Country of origin
    FR
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    CAD
    Date
    Size
    Add to My Documents
    LINERGY HK PRISE
    Date 12/9/14
    Size 276.1 KB
    Date 12/9/14
    Size 409.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.