Our Brands

Impact-Company-Logo-English Black-01-177x54

Schneider Electric USA Website

Welcome to our website.

Plug outlet, Linergy HK, 1P+N, 16A, 1 point, 2.5mm², cable length 200

AK5PC12

Product availability: Non-Stock - Not normally stocked in distribution facility
Removable power sockets
The conventional free air thermal current is 16A
Panel easily upgradable
Multi-standard system of up to 160 A
Compactness with mounting plate version
Environmental performance of the product Learn more
Sustainable by Design
Green Premium™
TransparencyTransparency
RoHS/REAChRoHS/REACh
arrow2_down

Sustainability
Green Premium™

Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.