Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric AK5PA242 Picture
Discontinued

Range: Linergy "Hot Plug" distribution

Linergy Hot plug Systems

AK5PA242

Schneider Eletric AK5PA242 Picture
Discontinued
Range: Linergy "Hot Plug" distribution

Linergy Hot plug Systems

AK5PA242

component mounting plate AK5 - 3P + N

Show more characteristics >
AK5PA242  has not been replaced. Please contact your customer care center for more information.
  • Price
    137.00 USD
Add to My Products Remove from My Products

  • Main
    range
    Linergy
    product name
    HK
    product or component type
    Mounting plate
    poles description
    3P + N
    [Ith] conventional free air thermal current
    25 A
    I²t on activation
    200000 A².s
    number of cables
    4 cable(s) 0.01 in² (4 mm²) at 221 °F (105 °C)
    width
    2.13 in (54 mm)
    height
    7.48 in (190 mm)
    depth
    2.4 in (61 mm)
    Complementary
    [Ui] rated insulation voltage
    690 V conforming to IEC 60439-1
    9 mm pitches
    6
    product weight
    0.51 lb(US) (0.23 kg)
    Environment
    standards
    IEC 60439
    product certifications
    LROS (Lloyds register of shipping)
    CSA
    UL
    DNV
    Ordering and shipping details
    Category
    22623 - PANEL BUS (AK5)
    Discount Schedule
    I11
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.87
    Returnability
    N
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    CAD
    Date
    Size
    Add to My Documents
    LINERGY HK PL.DOUBLE
    Date 12/9/14
    Size 334.9 KB
    Date 12/9/14
    Size 966.4 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.