Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric AK5PA232S Picture

Range: Linergy "Hot Plug" distribution

Linergy Hot plug Systems

AK5PA232S

Schneider Eletric AK5PA232S Picture
Range: Linergy "Hot Plug" distribution

Linergy Hot plug Systems

AK5PA232S

25 AMP / 108 MM DOUBLE MTG PLATE

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    206.00 USD
Add to My Products Remove from My Products

  • Main
    range
    Linergy
    product name
    HK
    product or component type
    Mounting plate
    poles description
    3P
    [Ith] conventional free air thermal current
    25 A
    I²t on activation
    200000 A².s
    number of cables
    3 cable(s) 0.01 in² (4 mm²) at 221 °F (105 °C)
    width
    4.25 in (108 mm)
    height
    7.48 in (190 mm)
    depth
    2.48 in (63 mm)
    Complementary
    [Ui] rated insulation voltage
    690 V conforming to IEC 60439-1
    9 mm pitches
    12
    product weight
    1.32 lb(US) (0.6 kg)
    Environment
    standards
    IEC 60439
    product certifications
    CSA
    DNV
    LROS (Lloyds register of shipping)
    UL
    Ordering and shipping details
    Category
    22623 - PANEL BUS (AK5)
    Discount Schedule
    I11
    GTIN
    00785901900665
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.79
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Digest 177 Sec. 18: IEC Contactors and Starters
    CAD
    Date
    Size
    Add to My Documents
    LINERGY HK PLAT.DOUBLE 3P
    Date 12/9/14
    Size 337.5 KB
    Date 12/9/14
    Size 1.1 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.