USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric AK5PA2312 Picture
Discontinued

Schneider Eletric AK5PA2312 Picture
Discontinued

PLATE 25A TRI C H190MM

Show more characteristics >
AK5PA2312  has not been replaced. Please contact your customer care center for more information.
  • Price
    122.00 USD
Add to My Products Remove from My Products

  • Main
    range
    Linergy
    product name
    HK
    product or component type
    Mounting plate
    poles description
    3P + Nc
    [Ith] conventional free air thermal current
    25 A
    I²t on activation
    200000 A².s
    number of cables
    1 cable(s) 0 in² (1.5 mm²)
    3 cable(s) 0.01 in² (4 mm²) at 221 °F (105 °C)
    width
    2.13 in (54 mm)
    height
    7.48 in (190 mm)
    depth
    2.4 in (61 mm)
    Complementary
    [Ui] rated insulation voltage
    690 V conforming to IEC 60439-1
    9 mm pitches
    6
    product weight
    0.52 lb(US) (0.235 kg)
    Environment
    standards
    IEC 60439
    product certifications
    CSA
    DNV
    LROS (Lloyds register of shipping)
    UL
    Ordering and shipping details
    Category
    22623 - PANEL BUS (AK5)
    Discount Schedule
    I11
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.83999999999999997
    Returnability
    N
    Country of origin
    FR
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    CAD
    Date
    Size
    Add to My Documents
    LINERGY HK PL.DOUBLE (Version 1.0)
    Date 12/9/14
    Size 966.4 KB
    Date 12/9/14
    Size 334.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.