USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

BUSBAR TETRA 160A LG 344M

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    210.00 USD
Add to My Products Remove from My Products

  • Main
    range
    Linergy
    product name
    HK
    product or component type
    Busbar
    device application
    Distribution
    Tap-offs (18 mm)
    12
    bar length
    13.54 in (344 mm)
    enclosure/cubicle width
    600 mm
    network type
    AC
    [Ie] rated operational current
    160 A at 95 °F (35 °C)
    System Voltage
    400 V (off-load plugging-in and unplugging, with supply switched on) conforming to IEC 60439-1
    480 V (off-load plugging-in and unplugging, with supply switched on) conforming to CSA
    480 V (off-load plugging-in and unplugging, with supply switched on) conforming to UL
    600 V (plugging-in and unplugging, with supply switched off) conforming to CSA
    600 V (plugging-in and unplugging, with supply switched off) conforming to UL
    690 V (plugging-in and unplugging, with supply switched off) conforming to IEC 60439-1
    number of conductors
    4
    Complementary
    bar width
    40 mm
    width
    3.15 in (80 mm)
    depth
    3.31 in (84 mm)
    network frequency
    50/60 Hz
    [Ui] rated insulation voltage
    600 V conforming to UL
    690 V conforming to IEC 60439-1
    600 V conforming to CSA
    peak current
    25 kA
    I²t on activation
    10000000 A².s
    protection type
    AM fuses (In = 160 A, Isc = 100 kA, Ie = 160 A)
    GF fuses (In = 160 A, Isc = 100 kA, Ie = 160 A)
    NS160H circuit breaker (In = 160 A, Isc = 36 kA, Ie = 160 A)
    NS160H circuit breaker (In = 160 A, Isc = 70 kA, Ie = 160 A)
    connections - terminals
    Connector, 0...0.11 in² (2.5...70 mm²) flexible cable with cable end
    Connector, 0...0.11 in² (2.5...70 mm²) rigid cable
    tightening torque
    88.5 lbf.in (10 N.m)
    mounting position
    Horizontal mounting
    Vertical mounting using side stop AK5BT01 on mounting plates AK5PA
    flame retardance
    V0 conforming to UL 94
    product weight
    1.54 lb(US) (0.7 kg)
    Environment
    standards
    IEC 60439
    product certifications
    CSA
    DNV
    LROS (Lloyds register of shipping)
    UL
    IP degree of protection
    IPxx B conforming to IEC 60529
    fire resistance
    1562 °F (850 °C) conforming to IEC 60695
    Ordering and shipping details
    Category
    22623 - PANEL BUS (AK5)
    Discount Schedule
    I11
    GTIN
    00785901060475
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.8200000000000001
    Returnability
    Y
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Digest Catalog 18: IEC Contactors and Starters (Version 1.8)
    CAD
    Date
    Size
    Add to My Documents
    LINERGY HK JDB 4P 160A (Version 1.0)
    Date 12/9/14
    Size 555.9 KB
    Date 12/9/14
    Size 156.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.