Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Schneider Eletric AFH2516GLEM11 Picture

    Range: I-Line Busway

    Fittings

    AFH2516GLEM11

    Schneider Eletric AFH2516GLEM11 Picture
    Range: I-Line Busway

    Fittings

    AFH2516GLEM11

    Busway - I-Line - elbow - 1600A - 4W - grd - HSC bracing - edge - Al - 11x11in

    Show more characteristics >
    • Product availability
      Non-Stock - Not normally stocked in distribution facility
    • Price
      4396.00 USD
    Add to My Favorites Remove from My Favorites

    • Main
      product or component type
      Elbow
      range of product
      I-Line
      Complementary
      [In] rated current
      1600 A
      material
      Aluminium busbar
      busbar position
      Edgewise
      protection type
      50 percent capacity integral ground bus
      High short-circuit bracing
      System Voltage
      600 V AC
      Phase
      3 phases
      wiring configuration
      4-wire
      length
      11 in
      height
      11 in
      Ordering and shipping details
      Category
      20010 - 1600A AL FEEDER BUS IP54 THERMAL
      Discount Schedule
      PE8
      GTIN
      00785901060413
      Nbr. of units in pkg.
      1
      Package weight(Lbs)
      41.060000000000002
      Returnability
      Y
      Country of origin
      US
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1438  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.