Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Schneider Eletric AFH2513GLEM11 Picture

    Range: I-Line Busway

    Fittings

    AFH2513GLEM11

    Schneider Eletric AFH2513GLEM11 Picture
    Range: I-Line Busway

    Fittings

    AFH2513GLEM11

    Busway - I-Line - elbow - 1350A - 4W - grd - HSC bracing - edge - Al - 11x11in

    Show more characteristics >
    • Product availability
      Non-Stock - Not normally stocked in distribution facility
    • Price
      4098.00 USD
    Add to My Favorites Remove from My Favorites

    • Main
      product or component type
      Elbow
      range of product
      I-Line
      Complementary
      [In] rated current
      1350 A
      material
      Aluminium busbar
      busbar position
      Edgewise
      protection type
      50 percent capacity integral ground bus
      High short-circuit bracing
      System Voltage
      600 V AC
      Phase
      3 phases
      wiring configuration
      4-wire
      length
      11 in
      height
      11 in
      Ordering and shipping details
      Category
      20008 - AF2/AFH2 1350A 4WIRE-COMM
      Discount Schedule
      PE8
      GTIN
      00785901284710
      Nbr. of units in pkg.
      1
      Package weight(Lbs)
      38.579999999999998
      Returnability
      Y
      Country of origin
      US
      Offer Sustainability
      RoHS (date code: YYWW)
      REACh
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.