Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Schneider Eletric AFH2512GETBMB Picture

    Range: I-Line Busway

    Fittings

    AFH2512GETBMB

    Schneider Eletric AFH2512GETBMB Picture
    Range: I-Line Busway

    Fittings

    AFH2512GETBMB

    End Tap Box - I-Line - 1200A - 4W - High SC Bracing - Al - Bolt - 29.14x11.00in

    Show more characteristics >
    • Product availability
      Non-Stock - Not normally stocked in distribution facility
    • Price
      6094.00 USD
    Add to My Favorites Remove from My Favorites

    • Main
      product or component type
      End tap box
      range of product
      I-Line
      Complementary
      [In] rated current
      1200 A, for aluminium
      System Voltage
      600 V AC/DC 50/60 Hz
      length
      29.14 in
      height
      28 in
      width
      11 in
      material
      Aluminium busbar
      location
      Bolt
      Phase
      3 phases
      product destination
      Busbar trunking 1200 A aluminium
      protection type
      50 percent capacity integral ground bus
      High short-circuit bracing
      wiring configuration
      4-wire
      Environment
      standards
      UL 857
      IEC 61439-6
      CSA C22.2 No 27 1994
      Ordering and shipping details
      Category
      20006 - AF2/AFH2 1200A 4WIRE-COMM
      Discount Schedule
      PE8
      GTIN
      00785901774556
      Nbr. of units in pkg.
      1
      Package weight(Lbs)
      136.62
      Returnability
      Y
      Country of origin
      US
      Offer Sustainability
      RoHS (date code: YYWW)
      REACh
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.