Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric AFH2510GLFM12 Picture

Range: I-Line Busway

Fittings

AFH2510GLFM12

Schneider Eletric AFH2510GLFM12 Picture
Range: I-Line Busway

Fittings

AFH2510GLFM12

Busway - I-Line - elbow - 1000A - 4W - grd - HSC bracing - flat - Al - 12x12in

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    3048.00 USD
Add to My Products Remove from My Products

  • Main
    Product or Component Type
    Elbow
    Range
    I-Line
    Complementary
    Rated Current
    1000 A
    Busbar Material
    Aluminium busbar
    Busbar Position
    Flat
    Integral Ground
    50 percent capacity integral ground bus
    High short-circuit bracing
    System Voltage
    600 V AC
    Phase
    3 phases
    Wiring Configuration
    4-wire
    Length
    12 in
    Width
    12 in
    Ordering and shipping details
    Category
    20004 - AF2/AFH2 1000A 4WIRE-COMM
    Discount Schedule
    PE8
    GTIN
    00785901774570
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    32.450000000000003
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.