Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Schneider Eletric AFH2316GETBMB Picture

    Range: I-Line Busway

    Fittings

    AFH2316GETBMB

    Schneider Eletric AFH2316GETBMB Picture
    Range: I-Line Busway

    Fittings

    AFH2316GETBMB

    End Tap Box - I-Line - 1600A - 3W - High SC Bracing - Al - Bolt - 29.14x14.88in

    Show more characteristics >
    • Product availability
      Non-Stock - Not normally stocked in distribution facility
    • Price
      5834.00 USD
    Add to My Favorites Remove from My Favorites

    • Main
      product or component type
      End tap box
      range of product
      I-Line
      Complementary
      [In] rated current
      1600 A, for aluminium
      System Voltage
      600 V AC/DC 50/60 Hz
      length
      29.14 in
      height
      28 in
      width
      14.88 in
      material
      Aluminium busbar
      location
      Bolt
      Phase
      3 phases
      product destination
      Busbar trunking 1600 A aluminium
      protection type
      50 percent capacity integral ground bus
      High short-circuit bracing
      wiring configuration
      3-wire
      Environment
      standards
      UL 857
      IEC 61439-6
      CSA C22.2 No 27 1994
      Ordering and shipping details
      Category
      20260 - AF2/AFH2 1600A 3WIRE-COMM
      Discount Schedule
      PE8
      GTIN
      00785901928256
      Nbr. of units in pkg.
      1
      Package weight(Lbs)
      153.70000000000002
      Returnability
      Y
      Country of origin
      US
      Offer Sustainability
      RoHS (date code: YYWW)
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.