USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric AF2530GQF Picture

View all I-Line Busway

I-Line Busway - AF2530GQF

Fittings

Schneider Eletric AF2530GQF Picture
View all I-Line Busway
I-Line Busway - AF2530GQF
Fittings

Quik Flange - I-Line - 4W - Al - 16.26x7.50x20.34in

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    5874.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    QUIK flange
    range of product
    I-Line
    Complementary
    [In] rated current
    3000 A, for aluminium
    System Voltage
    600 V AC/DC 50/60 Hz
    length
    16.26 in
    height
    20.34 in
    width
    7.5 in
    material
    Aluminium busbar
    Phase
    3 phases
    protection type
    50 percent capacity integral ground bus
    wiring configuration
    4-wire
    Environment
    standards
    UL 857
    IEC 61439-6
    CSA C22.2 No 27 1994
    Ordering and shipping details
    Category
    20016 - 3000A AL FEEDER BU IP54 THERMAL
    Discount Schedule
    PE8
    GTIN
    00785901774853
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    32.230000000000004
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.