Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric AF2516G10FES Picture

Range: I-Line Busway

Fittings

AF2516G10FES

Schneider Eletric AF2516G10FES Picture
Range: I-Line Busway

Fittings

AF2516G10FES

Flanged End - I-Line - 1350A - 4W - Al - 10.00x18.82x13.88in

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    3314.00 USD
Add to My Products Remove from My Products

  • Main
    Product
    Flanged end
    Range
    I-Line
    Complementary
    Rated Current
    1600 A, for aluminium
    System Voltage
    600 V AC/DC 50/60 Hz
    Length
    10 in
    Height
    13.88 in
    Width
    18.82 in
    Material
    Aluminium busbar
    I-LINE Value End
    Slot
    Phase
    3 phases
    For Use with
    Busbar trunking 1350 A aluminium
    Protection Type
    50 percent capacity integral ground bus
    Wiring Configuration
    4-wire
    Environment
    Standards
    UL 857
    IEC 61439-6
    CSA C22.2 No 27 1994
    Ordering and shipping details
    Category
    20010 - 1600A AL FEEDER BUS IP54 THERMAL
    Discount Schedule
    PE8
    GTIN
    00785901039594
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    12.700000000000001
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.