USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric AF2513G12B Picture

View all I-Line Busway

I-Line Busway - AF2513G12B

Fittings

Schneider Eletric AF2513G12B Picture
View all I-Line Busway
I-Line Busway - AF2513G12B
Fittings

Adaptor - I-Line - 1350A - 4W - bolt - Al - 12.00in

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    3304.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Adaptor
    range of product
    I-Line
    Complementary
    [In] rated current
    1350 A, for aluminium
    System Voltage
    600 V AC/DC 50/60 Hz
    length
    12 in
    material
    Aluminium busbar
    location
    Bolt
    Phase
    3 phases
    product destination
    Busbar trunking 1350 A aluminium
    protection type
    50 percent capacity integral ground bus
    wiring configuration
    4-wire
    mounting location
    Indoor
    Environment
    standards
    UL 857
    IEC 61439-6
    CSA C22.2 No 27 1994
    Ordering and shipping details
    Category
    20008 - AF2/AFH2 1350A 4WIRE-COMM
    Discount Schedule
    PE8
    GTIN
    00785901164739
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    38.939999999999998
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    Date 12/13/17
    Size 233.7 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/31/18
    Size 0
    RoHs Declaration
    Date
    Size
    Add to My Documents
    Date 10/31/18
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.