USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Busway - I-Line - elbow - 1000A - 4W - grd - edge - Al - 11x11in

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    2,852.00 USD
Add to My Products Remove from My Products

  • Main
    Product or Component Type
    Elbow
    Range
    I-Line
    Complementary
    Rated Current
    1000 A
    Busbar Material
    Aluminium busbar
    Busbar Position
    Edgewise
    Integral Ground
    50 percent capacity integral ground bus
    System Voltage
    600 V AC
    Phase
    3 phases
    Wiring Configuration
    4-wire
    Length
    11 in
    Height
    11 in
    Ordering and shipping details
    Category
    20004 - AF2/AFH2 1000A 4WIRE-COMM
    Discount Schedule
    PE8
    GTIN
    00785901807490
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    26.900000000000002
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Digest 177 Sec. 12: Busway (Version 1.8)
    Date 1/16/19
    Size 1 MB
    Date 1/16/19
    Size 219 B
    Busway Systems (Version 6.2)
    Date 3/22/18
    Size 11.9 MB
    Certificate
    Date
    Size
    Add to My Documents
    UL_E22182_7-1_I-Line_Busway_AF-CF (Version 1.0)
    Date 12/13/17
    Size 233.7 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.