Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Schneider Eletric AF2320G12B Picture

    Range: I-Line Busway

    Fittings

    AF2320G12B

    Schneider Eletric AF2320G12B Picture
    Range: I-Line Busway

    Fittings

    AF2320G12B

    Adaptor - I-Line - 2000A - 3W - bolt - Al - 12.00in

    Show more characteristics >
    • Product availability
      Non-Stock - Not normally stocked in distribution facility
    • Price
      4016.00 USD
    Add to My Favorites Remove from My Favorites

    • Main
      product or component type
      Adaptor
      range of product
      I-Line
      Complementary
      [In] rated current
      2000 A, for aluminium
      System Voltage
      600 V AC/DC 50/60 Hz
      length
      12 in
      material
      Aluminium busbar
      location
      Bolt
      Phase
      3 phases
      product destination
      Busbar trunking 2000 A aluminium
      protection type
      50 percent capacity integral ground bus
      wiring configuration
      3-wire
      mounting location
      Indoor
      Environment
      standards
      UL 857
      IEC 61439-6
      CSA C22.2 No 27 1994
      Ordering and shipping details
      Category
      20262 - AF2/AFH2 2000A 3WIRE-COMM
      Discount Schedule
      PE8
      GTIN
      00785901017066
      Nbr. of units in pkg.
      1
      Package weight(Lbs)
      50
      Returnability
      Y
      Country of origin
      US
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1438  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.