Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric AF1VC820 Picture

Range: Spacial SM

Mounting accessories

AF1VC820

Schneider Eletric AF1VC820 Picture
Range: Spacial SM

Mounting accessories

AF1VC820

FIXING SCREW -

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    1.70 USD
Add to My Products Remove from My Products

  • Main
    accessory / separate part category
    Mounting accessories
    quantity per set
    Set of 10
    star-delta starter component
    1/4 turn sliding clip nuts and corresponding bolts
    Complementary
    assembly style
    For assembly
    fixing of mechanism
    Screws
    head mounting
    M8 x 20
    ISO thread
    M8
    motor power kW
    100 kW
    160 kW
    185 kW
    200 kW
    220 kW
    250 kW
    280 kW
    315 kW
    375 kW
    90 kW
    motor starter type
    Star-delta starters
    mounting support
    Notched AM1-EC rail
    number of devices
    8
    product compatibility
    For uprights AM3-EC
    product weight
    0.05 lb(US) (0.023 kg)
    0.05 lb(US) (0.024 kg)
    shape of screw head
    Hexagonal
    threaded length
    0.79 in (20 mm)
    provided equipment
    Washer
    Ordering and shipping details
    Category
    22626 - CMD MISC PARTS
    Discount Schedule
    I11
    Nbr. of units in pkg.
    10
    Package weight(Lbs)
    2.9999999999999999E-2
    Returnability
    N
    Country of origin
    DE