USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Uniflair Sub Base Plenum 500mm (20") Front Discharge Frame Size 3 - SE White

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    Uniflair Sub Base Plenum 500mm (20") Front Discharge Frame Size 3 - SE White
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Canada , United States
    Physical
    Maximum Height
    20.0 inches (508.0 mm)
    Maximum Width
    40.0 inches (1016.0 mm)
    Maximum Depth
    30.0 inches (762.0 mm)
    Net Weight
    83.78 lbs (38.08 kg)
    Shipping Weight
    93.0 lbs (42.27 kg)
    Shipping Height
    24.0 inches (610.0 mm)
    Shipping Width
    44.0 inches (1118.0 mm)
    Shipping Depth
    34.0 inches (864.0 mm)
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Uniflair LE Accessories Manual (Version 1)
    CAD
    Date
    Size
    Add to My Documents
    ACSB761XXFR3F-Uniflair Sub Base Plenum 500mm (20") Front Discharge Frame Size 3 (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.