Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Uniflair Sub Base Plenum 200mm (8") Frame Size 4 - Data Center Grey

Show more characteristics >
Add to My Products Remove from My Products

  • Purchase
    Overview
    Model Name
    Uniflair Sub Base Plenum 200mm (8") Frame Size 4 - Data Center Grey
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Canada , United States
    Physical
    Maximum Height
    8 inches (203 mm)
    Maximum Width
    51 inches (1295 mm)
    Maximum Depth
    34 inches (864 mm)
    Net Weight
    48.06 lbs (21.85 kg)
    Shipping Weight
    58 lbs (26.36 kg)
    Shipping Height
    12 inches (305 mm)
    Shipping Width
    55 inches (1397 mm)
    Shipping Depth
    38 inches (965 mm)
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Uniflair LE Accessories Manual
    CAD
    Date
    Size
    Add to My Documents
    ACSB-FR4 - Uniflair Sub-Base Plenum 200mm (8in), Frame Size 4
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.