USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric ACSB76146 Picture

View all Room Cooling Accessories

Room Cooling Accessories - ACSB76146

Schneider Eletric ACSB76146 Picture
View all Room Cooling Accessories
Room Cooling Accessories - ACSB76146

Uniflair Sub Base Plenum 500mm (20") Front Discharge Frame Size 4

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    Uniflair Sub Base Plenum 500mm (20") Front Discharge Frame Size 4
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Canada , United States
    Physical
    Maximum Height
    20.0 inches (508.0 mm)
    Maximum Width
    51.0 inches (1295.0 mm)
    Maximum Depth
    34.0 inches (864.0 mm)
    Net Weight
    110.2 lbs (50.09 kg)
    Shipping Weight
    120.0 lbs (54.55 kg)
    Shipping Height
    24.0 inches (610.0 mm)
    Shipping Width
    55.0 inches (1397.0 mm)
    Shipping Depth
    38.0 inches (965.0 mm)
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Uniflair LE Accessories Manual (Version 1)
    CAD
    Date
    Size
    Add to My Documents
    ACSB761XXFR4F-Uniflair Sub Base Plenum 500mm (20") Front Discharge Frame Size 4 (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.