Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Uniflair Sub Base Plenum 500mm (20") Front Discharge Frame Size 3

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Purchase
      APC ACSB76145
      Overview
      Model Name
      Uniflair Sub Base Plenum 500mm (20") Front Discharge Frame Size 3
      Standard Lead Time
      Special Order - Call for Quoted Lead Times
      Product Distribution
      Canada , United States
      Physical
      Maximum Height
      20 inches (508 mm)
      Maximum Width
      40 inches (1016 mm)
      Maximum Depth
      30 inches (762 mm)
      Net Weight
      83.78 lbs (38.08 kg)
      Shipping Weight
      93 lbs (42.27 kg)
      Shipping Height
      24 inches (610 mm)
      Shipping Width
      44 inches (1118 mm)
      Shipping Depth
      34 inches (864 mm)
    • Documents and Downloads

      Language
      • English
      User guide
      Date
      Size
      Add to My Documents
      Uniflair LE Accessories Manual
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.