USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric ACRC103 Picture
Discontinued

Schneider Eletric ACRC103 Picture
Discontinued

In Row RC Chilled Water, 200-240V 50/60 Hz, IEC 309-16

Show more characteristics >
ACRC103_APC  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    In Row RC Chilled Water, 200-240V 50/60 Hz, IEC 309-16
    Includes
    Installation guide , Operations and maintenance manual
    Standard Lead Time
    While Supplies Last
    Product Distribution
    Afghanistan , Albania , Algeria , Andorra , Angola , Argentina , Armenia , Australia , Austria , Azerbaijan , Bahrain , Bangladesh , Belarus , Belgium , Benin , Bhutan , Bosnia And Herzegovina , Botswana , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Canada , Cayman Islands , Central African Republic , Chad , Chile , China , Congo , Cook Islands , Cote D'Ivoire , Croatia , Cyprus , Czech Republic , Denmark , Djibouti , East Timor , Egypt , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Guinea , Hong Kong , Hungary , Iceland , India , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Japan , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Malaysia , Mali , Malta , Mauritania , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , New Zealand , Niger , Nigeria , Norway , Oman , Pakistan , Papua New Guinea , Philippines , Poland , Portugal , Romania , Russian Federation , Rwanda , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Switzerland , Taiwan , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Tunisia , Turkey , Turkmenistan , Uganda , Ukraine , United States , Uzbekistan , Viet Nam , Western Sahara , Yemen , Zambia , Zimbabwe
    General
    Air Discharge Patterns
    Horizontal
    Intake Air
    Rear Return
    Air Flow
    2900.0
    Minimum Water Inlet Temperature
    45.0
    Condensate Pump Capacity
    1.3
    Input
    Number of Power Cords
    2
    Nominal Input Voltage
    200V
    Input Power
    1000 W
    Input Frequency
    50/60 Hz
    Rack Height
    42 U
    Input Connections
    IEC 309 16A 2P+E
    Communications & Management
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Audible and visible alarms prioritized by severity
    Physical
    Maximum Height
    78.39 inches (1991.0 mm)
    Maximum Width
    11.8 inches (300.0 mm)
    Maximum Depth
    42.13 inches (1070.0 mm)
    Net Weight
    358.0 lbs (162.73 kg)
    Shipping Weight
    425.5 lbs (193.41 kg)
    Shipping Height
    83.39 inches (2118.0 mm)
    Shipping Width
    29.38 inches (746.0 mm)
    Shipping Depth
    44.75 inches (1137.0 mm)
    Color
    Black
    Units per Pallet
    1.0
    Conformance
    Approvals
    C-tick , CE , EN 55022 Class A , EN 55024 , EN 60950 , GOST , IEC 60950 , IEC 61000-3-2 , IEC 61000-3-3 , MEA , VDE
    Standard warranty
    1 year (parts only) , 1 year on-site repair or replace with factory authorized Start-Up
  • Documents and Downloads

    Language
    • English
    • Latvian
    • Slovenian
    • Danish
    • Lithuanian
    • Greek
    • Croatian
    • Serbian
    • Finnish
    • Norwegian
    • Dutch
    • Estonian
    User guide
    Date
    Size
    Add to My Documents
    Modbus Map InRow RC ACRC100 Series (Version 2)
    InRow RC Online User's Guide ACRC100 Series (Version 1)
    InRow RC (ACRC100 Series) Installation Manual (Version 2)
    InfraStruXure InRow RC Seismic Guide (Manual) (Version 0)
    Cooling Unit Safety and Handling (Sheet) (Version 1)
    InfraStruXure InRow RC Disposable Air Filter Installation Instructions (Sheet) (Version 0)
    InfraStruXure InRow RC Receiving and Unpacking (Sheet) (Version 0)
    InRow Cooling Products Unpacking Guide (Version 3)
    Release Notes ACRC100 V 3.8.0 (Version 10)
    Date 4/8/18
    Size 128.8 KB
    Automatic Voltage Select Condensate Pump Sheet (Version 0)
    InfraStruXure InRow RC Cooling Products Declaration of Conformity (Sheet) (Version 0)
    CAD
    Date
    Size
    Add to My Documents
    ACRC100-103 - InRow RC, 300mm, Chilled water (Version 2)
    BIM Model for ACRC100-103 - AC-Close_Coupled-Schneider_Electric-Chilled_Water-InRow_RC_100-(100-240)V (Version 3)
    Certificate
    Date
    Size
    Add to My Documents
    UL, c-UL Approval for InRow Cooling Products (Version 0)
    EMC Certificate of Conformity for InRow RC Products (Version 1)
    InRow RC VDE Approval (Version 0)
    Date 5/3/19
    Size 1.5 MB
    InfraStruXure InRow RC VCCI Approval (Version 0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Drip Cover Retrofit Kit Instructions (Version 0)
    Application solutions
    Date
    Size
    Add to My Documents
    Selection procedure for RC and RP (Version 0)
    Best Practices for Designing Data Centers with the InRow RC (Version 0)
    InRow RC Environmental Control (Version 0)
    Date 5/4/19
    Size 331.5 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.