Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Uniflair PPKG Dual 2HP (34GPM) 460V/3/60Hz

Show more characteristics >
Add to My Products Remove from My Products

  • Purchase
    Overview
    Model Name
    Uniflair PPKG Dual 2HP (34GPM) 460V/3/60Hz
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Canada , United States
    Physical
    Maximum Height
    48 inches (1219 mm)
    Maximum Width
    36 inches (914 mm)
    Maximum Depth
    36 inches (914 mm)
    Net Weight
    250 lbs (113.64 kg)
    Shipping Weight
    280 lbs (127.27 kg)
    Shipping Height
    55 inches (1397 mm)
    Shipping Width
    41 inches (1041 mm)
    Shipping Depth
    41 inches (1041 mm)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.