USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric ACPL75124 Picture

View all Room Cooling Accessories

Room Cooling Accessories - ACPL75124

Schneider Eletric ACPL75124 Picture
View all Room Cooling Accessories
Room Cooling Accessories - ACPL75124

Uniflair Front Disharge Plenum Frame Size 6 - SE White

Show more characteristics >
Add to My Products Add to My Products

  • Overview
    Model Name
    Uniflair Front Disharge Plenum Frame Size 6 - SE White
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Canada , United States
    Physical
    Maximum Height
    20.0 inches (508.0 mm)
    Maximum Width
    85.0 inches (2159.0 mm)
    Maximum Depth
    34.0 inches (864.0 mm)
    Net Weight
    163.1 lbs (74.14 kg)
    Shipping Weight
    173.0 lbs (78.64 kg)
    Shipping Height
    24.0 inches (610.0 mm)
    Shipping Width
    89.0 inches (2261.0 mm)
    Shipping Depth
    38.0 inches (965.0 mm)
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Uniflair LE Accessories Manual (Version 1)
    CAD
    Date
    Size
    Add to My Documents
    ACPL751XXFR6F - Uniflair 20" Front Discharge Plenum, Frame Size 6 (Version 0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Uniflair Plenum Installation Sheet (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.