Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric ACP6034BC Picture

Range: Heavy Duty Safety Switches

Accessories

ACP6034BC

Schneider Eletric ACP6034BC Picture
Range: Heavy Duty Safety Switches

Accessories

ACP6034BC

PLUG, APPLETON 60A

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    1295.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Plug
    product destination
    Circuit breaker H(U)362WC/H(U)362DSWC/H(U)362AWC 3P Rated at 60 A
    Complementary
    electrical connection
    Receptacle Appleton Powertite
    number of poles
    3
    product certifications
    CSA
    UL listed
    Ordering and shipping details
    Category
    00125 - H&HU SW,3POLE,NEMA3,4,4X&12 (CS)
    Discount Schedule
    DE1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 9/28/18
    Size 5.5 MB
    Digest 177 Sec. 03: Safety Switches
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.