Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric ACFC75275 Picture

View all Fluid Coolers

Fluid Coolers - ACFC75275

Schneider Eletric ACFC75275 Picture
View all Fluid Coolers

Fluid Coolers - ACFC75275

Fluid Cooler 233kW@110F/120F, 162GPM, 460V/3/60Hz

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    Fluid Cooler 233kW@110F/120F, 162GPM, 460V/3/60Hz
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Canada , United States
    General
    Refrigerant Charge
    0.0
    Amp Draw In-Rush
    0
    Condensate Pump Capacity
    0.0
    Input
    Nominal Input Voltage
    nullV
    Input Power
    0 W
    Rack Height
    0 U
    Cord Length
    null feet (null meters) (null meters)
    Communications & Management
    Available SmartSlot™ Interface Quantity
    0
    Physical
    Maximum Height
    54.61 inches (1387.0 mm) (1387.0 mm)
    Maximum Width
    313.0 inches (7950.0 mm)
    Maximum Depth
    53.06 inches (1348.0 mm) (1348.0 mm)
    Net Weight
    2126.0 lbs (966.36 kg) (966.36 kg)
    Shipping Weight
    2300.0 lbs (1045.45 kg) (1045.45 kg)
    Shipping Height
    60.0 inches (1524.0 mm) (1524.0 mm)
    Shipping Width
    325.0 inches (8255.0 mm) (8255.0 mm)
    Shipping Depth
    60.0 inches (1524.0 mm) (1524.0 mm)
    Units per Pallet
    0.0
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    ACFC75275 - Fluid Cooler 233kW,110F-120F, 460-480V,3Ph,60Hz
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.