Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Fluid Cooler 112kW@104F/115F, 75GPM, 208-230V/3/60Hz

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    Fluid Cooler 112kW@104F/115F, 75GPM, 208-230V/3/60Hz
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Canada , Mexico , United States
    General
    Refrigerant Charge
    0.0
    Amp Draw In-Rush
    0
    Condensate Pump Capacity
    0.0
    Input
    Nominal Input Voltage
    nullV
    Input Power
    0 W
    Rack Height
    0 U
    Cord Length
    null feet (null meters) (null meters)
    Communications & Management
    Available SmartSlot™ Interface Quantity
    0
    Physical
    Maximum Height
    55.31 inches (1405.0 mm) (1405.0 mm)
    Maximum Width
    197.0 inches (5004.0 mm)
    Maximum Depth
    52.97 inches (1345.0 mm) (1345.0 mm)
    Net Weight
    1436.0 lbs (652.73 kg) (652.73 kg)
    Shipping Weight
    1550.0 lbs (704.55 kg) (704.55 kg)
    Shipping Height
    60.0 inches (1524.0 mm) (1524.0 mm)
    Shipping Width
    205.0 inches (5207.0 mm) (5207.0 mm)
    Shipping Depth
    58.0 inches (1473.0 mm) (1473.0 mm)
    Units per Pallet
    0.0
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    ACFC75262 - Fluid Cooler 112kW,104F-115F, 208-230V,3Ph,60Hz
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.